IESNA:LM-63-2002
[TEST]P1645578
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5B-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 158W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.31A 157.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20553.1
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 157.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3317.5 3104.5 2963.9 2855.2 2698.7 2630.6 2736.4 2949.4 3248.0 3597.3 4001.6 4433.5 4875.6 5366.9 5827.8 
6385.8 6784.4 7110.5 7361.2 7464.1 7430.8 7143.8 6298.8 5830.7 5564.0 5210.4 4493.0 3262.5 2150.8 1342.1 891.3 
536.3 244.9 144.9 58.0 0.0 0.0 
3317.5 3087.1 2955.2 2843.6 2690.0 2630.6 2743.6 2956.7 3256.7 3603.1 4019.0 4455.3 4891.5 5353.9 5846.6 
6380.0 6824.9 7148.1 7411.9 7519.2 7504.7 7225.0 6435.1 5932.2 5682.9 5330.7 4604.6 3368.3 2223.3 1392.8 926.1 
565.2 278.3 159.4 68.1 0.0 0.0 
3317.5 3107.4 2961.0 2865.3 2730.6 2647.9 2729.1 2919.0 3174.1 3498.7 3892.9 4310.3 4746.6 5214.7 5698.8 
6203.2 6710.4 7159.7 7575.7 7851.1 7954.0 7943.8 7594.5 6910.5 6530.7 6175.6 5462.6 4184.2 2690.0 1679.8 
1117.4 711.6 392.8 260.9 110.1 0.0 0.0 
3317.5 3117.5 2991.4 2904.5 2782.7 2697.2 2726.2 2859.5 3082.7 3353.8 3682.8 4078.4 4481.4 4908.9 5361.1 
5837.9 6369.9 6942.3 7511.9 8003.3 8381.5 8622.1 8685.9 8614.9 8420.7 8046.7 7456.9 6335.1 4114.7 2453.7 
1430.5 908.7 518.9 258.0 97.1 0.0 0.0 
3317.5 3143.6 3019.0 2939.3 2858.1 2779.8 2759.5 2826.2 2968.2 3178.4 3445.1 3750.9 4079.9 4459.6 4877.0 
5295.9 5785.8 6346.7 6978.6 7649.6 8212.0 8671.4 9030.8 9325.1 9607.7 9868.6 9996.1 9536.7 7755.4 4582.8 
2120.4 939.2 500.0 213.1 78.3 1.4 0.0 
3317.5 3181.3 3066.8 2992.9 2946.5 2897.2 2871.1 2895.8 2966.8 3098.7 3279.9 3479.9 3706.0 3977.0 4311.8 
4632.1 5026.3 5513.3 6075.6 6748.1 7432.2 8078.6 8687.3 9267.1 9971.5 10800.5 11713.6 12449.8 12132.4 9603.3 
5197.3 2030.5 707.3 343.5 111.6 2.9 0.0 
3317.5 3214.6 3117.5 3059.6 3034.9 3030.6 3036.4 3058.1 3100.1 3172.6 3292.9 3448.0 3578.4 3700.2 3882.8 
4139.3 4439.3 4813.3 5319.1 5948.1 6700.3 7477.1 8319.2 9159.8 10039.6 11145.4 12402.0 13696.3 14238.3 12847.0 
9765.7 5700.3 2010.2 723.2 272.5 24.6 0.0 
3317.5 3216.1 3121.9 3065.4 3042.2 3042.2 3053.8 3076.9 3117.5 3190.0 3313.2 3465.4 3588.6 3697.3 3871.2 
4119.0 4394.4 4768.3 5272.7 5880.0 6652.5 7449.6 8272.8 9164.2 10039.6 11141.1 12389.0 13702.1 14255.7 12894.8 
9919.3 6097.4 2103.0 742.1 285.5 26.1 0.0 
3317.5 3233.5 3171.2 3134.9 3133.5 3156.7 3200.1 3246.5 3305.9 3382.8 3520.4 3666.8 3730.6 3801.6 3952.4 
4148.0 4401.6 4772.7 5275.6 5890.1 6613.3 7440.9 8317.8 9214.9 10130.9 11177.3 12316.5 13268.7 13415.1 12068.7 
9672.9 6132.2 2481.3 630.5 273.9 37.7 0.0 
3317.5 3275.5 3253.8 3259.6 3297.2 3355.2 3414.6 3479.9 3550.9 3649.4 3781.3 3862.5 3901.6 3979.9 4107.4 
4306.0 4550.9 4984.3 5510.4 6149.6 6990.2 7883.0 8839.5 9878.7 10999.0 12200.5 13270.2 13944.1 13523.8 11884.6 
9316.4 4864.0 1545.0 565.2 246.4 68.1 0.0 
3317.5 3316.1 3334.9 3384.2 3471.2 3582.8 3692.9 3811.8 3937.9 4074.1 4235.0 4320.5 4407.4 4532.1 4707.5 
4952.4 5279.9 5682.9 6169.8 6726.4 7330.8 8006.2 8688.8 9516.4 10357.0 11178.8 11722.3 11751.3 10458.4 8593.1 
5987.2 2507.4 791.3 337.7 124.6 37.7 0.0 
3317.5 3342.2 3378.4 3446.5 3558.1 3685.7 3813.2 3942.2 4066.8 4207.4 4350.9 4408.9 4456.7 4523.4 4601.7 
4713.3 4874.1 5077.0 5337.9 5652.4 6013.3 6398.8 6824.9 7362.6 7925.0 8403.3 8603.3 8381.5 7159.7 5769.8 
4016.1 1727.6 578.3 289.9 142.0 52.2 0.0 
3317.5 3333.5 3382.8 3465.4 3582.8 3708.9 3832.1 3940.8 4033.5 4124.8 4203.1 4203.1 4166.9 4135.0 4085.7 
4042.2 4024.8 4011.8 3991.5 3959.6 3919.0 3872.6 3865.4 3952.4 4116.1 4240.8 4137.9 3655.2 2685.6 1901.5 
1194.3 613.1 355.1 205.8 117.4 46.4 0.0 
3317.5 3377.0 3442.2 3520.4 3620.5 3701.6 3753.8 3775.5 3748.0 3666.8 3530.6 3298.7 2974.0 2581.3 2107.3 
1694.3 1336.3 1104.4 988.5 936.3 908.7 889.9 863.8 845.0 860.9 874.0 842.1 779.7 672.5 558.0 465.2 363.8 262.3 166.7 
91.3 29.0 0.0 
3317.5 3410.3 3469.7 3519.0 3559.6 3561.0 3494.4 3340.7 3084.2 2756.6 2372.6 1927.6 1526.2 1282.7 1166.7 1114.5 
1084.1 1069.6 1066.7 1066.7 1063.8 1052.2 1027.6 991.3 956.6 940.6 907.3 833.4 716.0 569.6 453.6 358.0 252.2 150.7 89.9 23.2 
0.0 
3317.5 3424.8 3469.7 3478.4 3446.5 3327.7 3079.8 2756.6 2381.3 1955.2 1598.6 1408.8 1330.5 1294.3 1263.8 1243.5 1240.6 
1250.8 1275.4 1303.0 1330.5 1349.3 1355.1 1331.9 1284.1 1214.5 1113.1 998.6 859.5 673.9 487.0 324.7 216.0 144.9 75.4 14.5 0.0 
3317.5 3439.3 3458.1 3414.6 3278.4 3013.2 2661.0 2271.1 1878.3 1605.9 1505.9 1463.8 1423.3 1384.1 1350.8 1327.6 
1326.1 1359.5 1385.6 1374.0 1374.0 1375.4 1337.7 1260.9 1188.5 1124.7 1046.4 946.4 829.0 698.6 533.4 369.6 259.4 163.8 71.0 10.1 
0.0 
3317.5 3426.2 3423.3 3327.7 3094.3 2747.9 2371.1 1987.0 1698.6 1617.5 1595.7 1562.4 1508.8 1443.5 1392.8 1362.4 
1301.5 1217.4 1208.7 1182.7 1127.6 1130.5 1137.7 1152.2 1162.4 1152.2 1130.5 1095.7 1042.1 949.3 740.6 568.1 400.0 236.2 98.6 5.8 
0.0 
3317.5 3421.9 3398.7 3261.0 2949.4 2581.3 2171.1 1832.0 1708.8 1701.5 1689.9 1653.7 1592.8 1514.6 1434.8 1272.5 
1162.4 1089.9 989.9 968.2 963.8 978.3 1010.2 1033.4 1021.8 995.7 962.4 918.9 862.4 791.3 656.6 547.9 437.7 272.5 115.9 5.8 
0.0 
3317.5 3421.9 3390.0 3200.1 2862.4 2459.5 2065.3 1795.7 1762.4 1779.8 1778.3 1746.5 1684.1 1597.2 1397.2 1220.3 
1091.4 943.5 889.9 865.3 859.5 865.3 874.0 863.8 814.5 787.0 763.8 731.9 681.2 623.2 537.7 450.7 353.6 244.9 110.1 4.3 
0.0 
3317.5 3392.9 3352.3 3174.1 2792.9 2395.8 2005.9 1785.6 1785.6 1814.6 1823.3 1798.6 1747.9 1639.2 1395.7 1198.6 
1016.0 910.2 875.4 881.2 942.1 956.6 866.7 865.3 791.3 781.2 742.1 705.8 662.3 569.6 481.2 385.5 285.5 197.1 81.2 4.3 
0.0 
3317.5 3378.4 3342.2 3158.1 2792.9 2395.8 2005.9 1784.1 1788.5 1818.9 1827.6 1808.8 1759.5 1634.9 1400.1 1189.9 
1014.5 907.3 875.4 891.3 975.4 984.1 868.2 875.4 794.2 794.2 743.5 700.0 649.3 550.7 463.8 375.4 268.1 166.7 76.8 4.3 
0.0 
